To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com Ethernet Media Converter 10/100TX to 100FX SM SC 40km

L-com's LCMC series of economical plug and play media converters are the perfect solution for extending Ethernet LANs. These robust media converters support half and full duplex operation, and feature easy to read system status LEDs. These converters are powered by an external 5V DC power supply (included). Order online today!

Features
  • Rugged metal case ensures longevity
  • Used to extend Ethernet LAN's via fiber optic cabling up to 40km
  • Easy to read LEDs provide at glance system status information
  • Half/Full Duplex support
  • Operating temp: 0C to +70C
Application
  • 802.3
  • Ethernet
  • LAN
  • 802.3u

SKU LCMC-SA-40
QTY available 8
Quantity Price
1 - 9 $201.99
10 - 24 $193.91
25 - 99 $185.83
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $201.99

Key Specifications

Key Specifications