Planet 10/100Mb RJ45-100MB Singlemode SC 15km

Item # NCPT3-2184
Availability
18
Price Table
Quantity Price
1 - 9 $44.29
10 - 24 $42.52
25 - 99 $40.75
100 + Call Us
Add to Cart

Description

These high performance, cost effective media converters provide a fast and economical way to extend your Ethernet network over fiber. Plug and play set up decreases labor costs and technical knowledge required for installation. Both 10/100 and 100FX interfaces are provided on each converter. Order online today!

Features
  • Used to extend UTP Ethernet networks over fiber optic cabling
  • LED’s provide at a glance system performance status
  • Rugged steel case ensures durability
  • Small form factor saves valuable space
Application
  • LAN backbone
  • MAN
  • Campus network
  • High EMI/RFI environments


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov