Dust Cap + Lanyard for Ruggedized Jam-Nuts, Electroless Nickel
Description
Lose or forget the dust cap for your Ruggedized RJ45 Jam-Nut, Flange Mount or In-line receptacle? Find replacement dust caps here. Even though the receptacles are transversely sealed, it is wise to utilize a dust cap to keep contaminants such as dust, dirt and water out of the exposed contacts of the RJ5 receptacle.
Features
Designed to work with L-com's ECRK & ECSK and ECRJ & ECSJ line of ruggedized Jam-Nuts
Used to protect the exposed contacts on a ruggedized Jam-Nut from contaminates such as dust and dirt
Electroless Nickel material
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov