To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
Cat 6 Cable Assemblies
/
TRDE695GRY
/
Economy Category 6 Patch Cable, RJ45 / RJ45, Gray 30.0 ft
Economy Category 6 Patch Cable, RJ45 / RJ45, Gray 30.0 ft
These Category 6 molded Ethernet patch cables feature an easy to depress "shark fin" snagless molded boot that makes connecting your cables easier. The clear boot also allows the color of each cable to be easily identified up to each port for easy cable identification. Each Ethernet patch cable is tested for Category 6 performance to ensure you get maximum speed out of your network. These economy class cables are made with 26AWG conductors and 15u gold plated plugs. Contact us today for your next Ethernet patch cable needs!
Features
Economical 15u gold plated plugs
Molded snagless boot with an easy to depress latch makes patching easier
Category 6 RJ45 patch cables for high-speed Ethernet and Gigabit applications
UTP (unshielded twisted pair) 26AWG stranded conductors for extra flexibility
Your choice of up to four different colors; This cable color is gray
Application
1000Base-T
High speed LAN applications
10/100/1000 applications
802.3ab Gigabit Ethernet
SKU
TRDE695GRY-30
QTY available
288
Quantity
Price
1 - 24
$10.39
25 - 49
$9.97
50 - 99
$9.66
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$10.39