Field Terminable Category 6A RJ45 Plug

Item # TSPFTC6AS
Availability
7
Price Table
Quantity Price
1 - 24 $14.99
25 - 49 $13.49
50 - 99 $11.99
100 + Call Us
Add to Cart
Product is available until inventory is depleted
Replaced By: TSPFTC6AS-POE

Description

Field terminable 6A plug for 10 Gigabit networks. IP20 rated. Quick and easy termination involves inserting conductors into a load bar, inserting the oad bar into the connector and then compressing with pliers. All the conductors are terminated at the same time producing reliable and consistent terminations. Perfect for creating high-performance cables in the field.

Features
  • Easy to use field termination RJ45 plug
  • IDC termination is predictable, easy and recommended for 23-26 AWG solid wire
  • Meets or exceeds ANSI/TIA-568-C.2 Category 6A
  • Recommended for cable diameters from 0.200" to 0.330"
  • Temperature range -40°C to 70°C; Durability: 1000 mating cycles minimum; IP20 rating; Cable to plug tensile strength: 20 LBS (89N) minimum
Application
  • Industrial monitoring and control
  • Test and measurement
  • Field installations and repair
  • I/O connectivity


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov