Industrial RJ45 Plug Kit

Item # WJAM315
Availability
180
Price Table
Quantity Price
1 - 24 $30.59
25 - 49 $29.37
50 - 99 $28.45
100 + Call Us
Add to Cart

Description

Innovative design brings Category 5E Ethernet connectivity to your equipment regardless of the operating environment. A gasket seal provides optimum protection from moisture and other contaminants with an IP67 rating. A simple design allows quick jobsite cable termination to keep your project moving forward. Using the standards based RJ45 connection system insures compatibility with existing hardware. The shielded connector offers protection from EMI/RFI interference. Prevent cable failures by selecting the IP67 Ethernet solution for your project.

Features
  • Water tight Category 5E Ethernet connectivity for industrial environments
  • Field installable RJ45 plug with standard tools reduces installation time
  • Gasket Seal for up to an IP67 rating
  • Shielded connection system for protection from EMI/RFI
  • Designed to mate to other WJ style jacks and the WJ670301 dust cap
Application
  • Industrial Ethernet
  • Process Networks
  • Harsh Environment
  • Factory Automation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov