To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Insert Plate - One HD15 SVGA Port

Custom design your own wall plate system using L-com's Information Outlet System. With all of today's connector types available including Computer Video, Ethernet RJ45, Cable TV F-Type, and SC/ST Fiber Optic you can achieve a professional look without the cost of a professional installation. The office white color goes well with any décor. Each module snaps in quickly saving time and money. L-com maintains a large inventory of all wall plate connectors for immediate shipment today. Keystone inserts support Category 3, 5E, and 6 style jacks only.

Features
  • Economical choice where installations require different connection types in one wall plate
  • Computer Video, Ethernet RJ45, Cable TV F-Type, and SC/ST Fiber connections available in stock
  • Office white color goes well with any décor
  • Snap-in modules for quick installation
  • Wall Plate system for organizing multiple connections into one plate
Application
  • Premise wiring
  • Infrastructure upgrades
  • Network installation

SKU MWP41HD15-WT
QTY available 31
Quantity Price
1 - 24 $13.99
25 - 49 $12.59
50 - 99 $11.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $13.99

Key Specifications

Key Specifications