To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IP67 Rated Jack Cover for Male Plug Kits

Maintain the IP67 rating for all open plugs and jacks with these RJ45 covers. These caps are specifically designed to fit the WT67 series jacks and plugs. When a cable is disconnected, just attach a cap over the exposed connection and the seal is maintained.

Features
  • Creates a water-tight seal around keystone jacks and couplers when used with WT6788- plug kits
  • Gasket Seal for up to an IP67 rating, blocking dust, particulates, and water from damaging sensitive plugs
  • Easily screws on and off for quick application
  • Backed by L-com's 30 day return policy and 100% satisfaction guarantee
  • Dust cap designed to mate with the WT style line of plugs
Application
  • Harsh environments
  • Industrial computing
  • Factory automation
  • Industrial Ethernet

SKU WT67PC
QTY available Call us
Quantity Price
1 - 24 $19.99
25 - 49 $18.99
50 - 99 $17.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $19.99

Key Specifications

Key Specifications