IP67 Rear Mounted Flange for Keystone Jack

Item # WT6700RM
Availability
1,049
Price Table
Quantity Price
1 - 24 $49.59
25 - 49 $47.11
50 - 99 $44.63
100 + Call Us
Add to Cart

Description

Pass your RJ45 connector Ethernet signals through a panel while still maintaining an IP67 rated seal. These receptacle kits consist of an IP67 rated flange adapter and industry standard keystone jacks and couplers. Don't see the combination you need? Call today and we'll help you find the right connection system for your application.

Features
  • Creates a water-tight seal when used with WT6788 style RJ45 plug kits
  • Gasket Seal for up to an IP67 rating, blocking particulates and water
  • Rear-mount design puts threads in front of the flange and conveniently outside of the bulkhead
  • Easy to install in 1.13" round cut-out (with 1" between flats)
  • Designed to mate with other WT style plugs and dust caps WT67RC or WT67RCT


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov