To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IP67 RJ45 Plug Kit, Cat5e, Dome Style

Installing Ethernet in tough environments has never been easier! This IP67 rated ruggedized RJ45 plug housing is available for usage with either shielded or non-shielded connections. A gasket seal keeps unwanted contaminants and moisture away from the RJ45 connector. The optional flexible strain relief controls the bend radius of your cable. Call today to discuss your application with us!

Features
  • Ingress Protection (IP) 67 rated - works for up to 30 minutes under 1 meter of water
  • Easily tighten and loosen design makes for quick connect and disconnect
  • Easy to install on RJ45 (8x8) modular plugs
  • Compliant with high-speed Category 5e 100Base-T networks
  • Designed to mate with other WT style jacks or mounts and dust caps WT67PC or WT67PCT
Application
  • Harsh environments
  • Industrial computing
  • Factory automation
  • Industrial Ethernet

SKU WT6788D
QTY available 32
Quantity Price
1 - 24 $15.20
25 - 49 $14.44
50 - 99 $13.68
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.20

Key Specifications

Key Specifications