To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

ISDN Splitter and Cable, 5 RJ45 (8x8) Fully Wired w/Shield

Item # PMOD4S-1
Availability
50
Price Table
Quantity Price
1 - 24 $15.39
25 - 49 $14.77
50 - 99 $14.31
100 + Call Us
Add to Cart

Description

L-com's innovative splitter design gives you an additional four RJ45 ports in a minimum of space. One end mounted 3.5" cable with a RJ45 plug is connected via an integral circuit board to four other RJ45 jacks. Two different wiring tables are offered as standard products including a fully populated straight through version and an ISDN pair splitter. Each adapter is made with an ABS plastic housing for durability. Both designs have the option of shielded jacks and connections. Custom designs are welcome with modest minimums.

Features
  • Constructed with an ABS plastic housing for durability
  • Custom designs are welcome with modest minimums
  • Shielded modular splitter for ISDN or telephone applications
  • Integral circuit board for reliable connections
  • Wiring options include a fully populated splitter or ISDN pair splitter
Application
  • Telco
  • Voice
  • WAN
  • ISDN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov