To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Keystone IDC-10P10C Jack, USOC

L-com's exclusive 10-pin modular jack series offers you a choice of either a category 5 grade or a voice grade connection. Often used on serial terminations, this jack offers 10 contact positions in the space of a typical RJ45 jack. With traditional IDC 110 punch terminals, installation is easy and fast. The color-coded terminals make wiring easy. Featuring a standard keystone style housing, these jacks are ready to be snapped into standard wall plates and rack panels.

Features
  • Available in Category 5 EIA568A/B or USOC color-coding
  • Standard Keystone housing is compatible with most wall plates and panels
  • 50 microinches gold plating on RJ jack contact surfaces for a reliable connection
  • Traditional IDC 110 contacts for fast termination
  • Voice or Network Grade 10-pin, 10-contact Modular Raja style jacks
Application
  • Voice applications
  • Premise wiring
  • Telephony

SKU EC1107B-USOC
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications