To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

M12 4 Pin A-Code Male to M8 4 Pin Female Adapter

Item # ADPT-M124AM-M84F
Availability
316
07/09/2024 * Up to 416
08/09/2024 * Up to 516
Call Us * Over 516
*Estimated Availability
Price Table
Quantity Price
1 - 24 $37.59
25 - 49 $35.71
50 - 99 $33.83
100 + Call Us
Add to Cart

Description

Need to adapt from M12 to M8 or vice versa? Need to swap genders for an M12 A-code sensor application? Find those adapters here.

Features
  • IP67 rated when properly mated
  • Recommended torque value M12: 0.6Nm; Recommended torque value M8: 0.4Nm
  • Temperature range: -25°C to +85°C
  • M12, 4 Position, A-Coded (single keyway) Male to M8 4 Position Female
  • Straight Wired


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov