To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

M12 4 Pin D-Code Male Shielded Field Termination Connector

Item # M12FT4DMS
Availability
658
Price Table
Quantity Price
1 - 24 $82.99
25 - 49 $78.84
50 - 99 $74.69
100 + Call Us
Add to Cart

Description

Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender M12 you need? L-com proudly presents new M12 Field Termination Connectors to meet those needs and more. Fully shielded and rated for Category 5e, these connectors will allow you to terminate M12 cables in the field. They are suitable for terminating 22AWG to 26AWG conductors and require no special tools. The connectors are IP67 rated and available in male or female versions. Contact us with your M12 applications today.

Features
  • Available in Male or Female
  • IP67 rated when properly mated
  • M12 Shielded, 4 Position, D-Coded Field Termination Connector suitable for Category 5e applications
  • Temp range: -40°C to +85°C; Recommended torque value: 0.6Nm
  • Fit for 26AWG to 22AWG solid conductors and cables with an overall OD of 0.18" (4.5mm) to 0.35" (8.8mm) and no special tools are required for termination (installation instructions come packaged with each part)
Application
  • Industrial Ethernet
  • Sensor and actuators
  • I/O connectivity
  • Industrial control and factory automation
  • Installer, Engineer or Technician's kit


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov