M12 4 Position D Code Female PCB Mount Receptacle, Front Mounting and PCB Style

Item # CON-M124PCBF
Availability
647
Price Table
Quantity Price
1 - 24 $4.29
25 - 49 $4.08
50 - 99 $3.86
100 + Call Us
Add to Cart

Description

L-com offers a complete line of D-Coded 4 and 5 Position M12 connector solutions for enclosure, panel and PCB applications. These quality constructed M12 connectors provide years of trouble free use in the most trying applications. These M12 connectors are offered in both male and female versions and are rated to IP68.

Features
  • Find L-com's M12 style assemblies HERE
  • Front Mounting
  • IP68 rating ensures protection from liquid moisture and fine particulates
  • Operating temp: -25°~90°C
  • Used to connect M12 cables used in industrial Ethernet and Fieldbus applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov