To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

M12 8 Pin X-Code Female Shielded Panel Mount Receptacle Front Mount Style

L-com offers X-Coded 8 Position M12 receptacle solutions for your enclosure, panel, rack or other design application. These quality constructed M12 connectors provide years of trouble free use even in the most trying applications. The IP67 qualified receptacles are fully shielded and rated for up to Category 6a applications. Available in front or rear mounting styles. The outer connection is an M12 X-Code receptacle and the internal connection is solder/PCB mount style. Contact us with your M12 application today.

Features
  • M12 8 Position X-Code Shielded Receptacle for Category 6a applications
  • Rectacle is M12 X-Code female to solder/PCB mount
  • IP67 rated when properly mated
  • Temp range -40°C to +85°C: Recommended torque value: 0.6Nm
  • Available in Front or Rear mount styles
Application
  • Industrial Ethernet including standards such as 10BASE-T, 100BASE-TX and 1000BASE-T
  • Test equipment
  • Industrial control and factory automation
  • I/O connectivity
  • Sensor and actuators

SKU REC-M128XFF
QTY available 449
Quantity Price
1 - 24 $68.99
25 - 49 $65.54
50 - 99 $62.09
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $68.99

Key Specifications

Key Specifications