M12 8 Pin X-Code Female Shielded Panel Mount Receptacle Rear Mount Style

Item # REC-M128XFR
Availability
24
Price Table
Quantity Price
1 - 24 $63.99
25 - 49 $60.79
50 - 99 $57.59
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

L-com offers X-Coded 8 Position M12 receptacle solutions for your enclosure, panel, rack or other design application. These quality constructed M12 connectors provide years of trouble free use even in the most trying applications. The IP67 qualified receptacles are fully shielded and rated for up to Category 6a applications. Available in front or rear mounting styles. The outer connection is an M12 X-Code receptacle and the internal connection is solder/PCB mount style. Contact us with your M12 application today.

Features
  • M12 8 Position X-Code Shielded Receptacle for Category 6a applications
  • Rectacle is M12 X-Code female to solder/PCB mount
  • IP67 rated when properly mated
  • Temp range -40°C to +85°C: Recommended torque value: 0.6Nm
  • Available in Front or Rear mount styles
Application
  • Industrial Ethernet including standards such as 10BASE-T, 100BASE-TX and 1000BASE-T
  • Test equipment
  • Industrial control and factory automation
  • I/O connectivity
  • Sensor and actuators


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov