To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

M12 8 Position A-code Mold Connector, Female, Shielded

M12 mold connectors with solder cups are now available from L-com. These connectors are appropriate to direct solder to cable and can be over-molded or heat-shrinked. Available in male or female in 8 Position A-code, 4 Position D-Code and 8 Position X-code. The D and X-code connectors are rated for twisted pair or Ethernet applications while A-code is meant for straight wire use. All connectors are shielded and are IP67 or IP68 rated when properly terminated and mated.

Features
  • A-code connectors are IP67 when mated properly and appropriately molded or shrinked
  • Individually packaged
  • Suitable for up to 8 conductor, straight wire applications
  • A-code temp range: -25° to 85°C
  • Shield is nickel plate
Application
  • Factory automation controls and equipment
  • Fieldbus
  • Material handling
  • Sensor and actuators
  • Food and beverage services

SKU M128AF-MLD
QTY available 1196
Quantity Price
1 - 24 $16.59
25 - 49 $15.76
50 - 99 $14.93
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $16.59

Key Specifications

Key Specifications