M12 8 Position A-code Mold Connector, Male, Shielded

Item # M128AM-MLD
Availability
2,561
Price Table
Quantity Price
1 - 24 $16.19
25 - 49 $15.38
50 - 99 $14.57
100 + Call Us
Add to Cart

Description

M12 mold connectors with solder cups are now available from L-com. These connectors are appropriate to direct solder to cable and can be over-molded or heat-shrinked. Available in male or female in 8 Position A-code, 4 Position D-Code and 8 Position X-code. The D and X-code connectors are rated for twisted pair or Ethernet applications while A-code is meant for straight wire use. All connectors are shielded and are IP67 or IP68 rated when properly terminated and mated.

Features
  • Shield is nickel plate
  • A-code connectors are IP67 when mated properly and appropriately molded or shrinked
  • A-code temp range: -25° to 85°C
  • Individually packaged
  • Suitable for up to 8 conductor, straight wire applications
Application
  • Factory automation controls and equipment
  • Fieldbus
  • Food and beverage services
  • Material handling
  • Sensor and actuators


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov