Modular Plug, RJ45 (8x8) (Keyed), Pkg/100

Item # TD8P8CK
Availability
156
Price Table
Quantity Price
1 - 24 $55.99
25 - 49 $50.39
50 - 99 $44.79
100 + Call Us
Add to Cart

Description

Finding the right modular plug has never been easier with L-com's extensive line of products. These economical crimp plugs are designed to work with stranded cable and are easy to terminate. A rectangular cable entry helps hold flat silver satin style cables securely. Plugs are packaged 100 pieces per bag. Same day shipping on most items; Order online today!

Features
  • RJ11, RJ12, and RJ45 Crimp Plugs – Rectangular entry for flat silver satin style cables
  • Rectangular cable entry helps hold flat silver satin style cables securely
  • Contact design is compatible with 24-28 AWG stranded conductors
  • RJ11, RJ12, MMJ, RJ22, and RJ45 styles available for most applications
  • Plugs are packaged 100 pieces per bag
Application
  • Telecommunications
  • Cable assembly
  • LAN
  • Voice/Data


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov