Modular Plug, RJ50 (10x10) Shielded, for Stranded, Pkg/100

Item # TDR10P10CS-L
Availability
93
Price Table
Quantity Price
1 - 9 $119.99
10 - 24 $115.19
25 - 99 $110.39
100 + Call Us
Add to Cart

Description

Finding the right modular plug has never been easier with L-com's extensive line of products. These economical crimp plugs are designed to work with stranded cable and are easy to terminate. A radius cable entry maintains cable pairs for UTP style cables. Plugs are packaged 100 pieces per bag. Same day shipping on most items; Order online today!

Features
  • For use in cable termination applications where shielded 10 position 10P10C plugs are required
  • Radius entry for round STP style cables
  • Contact design is compatible with 24-26 AWG stranded conductors and terminates conductor ODs up to .039"
  • Recommended crimp tool: HTS9000
  • Plugs are packaged 100 pieces per bag
Application
  • Premise wiring
  • Voice/Data applications
  • Network infrastructure
  • LAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products