Modular Plugs RJ11 (6x4), Pkg/100

Item # TSP3046
Availability
112
Price Table
Quantity Price
1 - 24 $10.72
25 - 49 $9.65
50 - 99 $8.58
100 + Call Us
Add to Cart

Description

Finding the right modular plug has never been easier with L-com's extensive line of products. These crimp plugs are easy to terminate with no management bar or special crimp rings required. Stewart's patented two-prong contact design works for both Solid and Stranded conductors. A rectangular cable entry helps hold flat silver satin style cables securely. Plugs are packaged 100 pieces per bag. Same day shipping on most items; Order online today!

Features
  • 50 micro-inches gold plating for connection quality, performance, and durability
  • Plugs are packaged 100 pieces per bag
  • Rectangular cable entry helps hold flat silver satin style cables securely
  • RJ11, RJ12, and RJ45 crimp plugs accept solid or stranded cable
  • Superior two-prong contact design works for both Solid or Stranded conductors
Application
  • Telecommunications
  • Premise wiring
  • Voice/Data


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov