To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Surface Mount Jack, Side Access, RJ12 (6x6)

Add a telephone port quickly and easily with L-com's economical surface mount boxes. Each box features a built-in RJ11, RJ12, or RJ45 jack. Simple screw terminals make installation quick and easy. Jacks are USOC color-coded for compatibility with standard telephone systems. Each box includes screws and double sided adhesive tape for mounting to virtually any surface. Larger volume quotations are available; Contact us today!

Features
  • RJ11, RJ12, or RJ45 surface or wall mounted telephone jacks
  • Simple screw terminals make installation quick and easy
  • Jacks are USOC color-coded for compatibility with standard telephone systems
  • Includes screws and double sided adhesive tape for mounting to virtually any surface
  • Larger volume quotations are available; Contact us today!
Application
  • Telecommunications
  • USOC
  • Voice applications
  • Premise wiring

SKU TDA310-6C
QTY available 1374
Quantity Price
1 - 24 $7.09
25 - 49 $6.38
50 - 99 $5.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $7.09

Key Specifications

Key Specifications