Modular Surface Mount Jack, with Shorting Bars, RJ31X (8x8)

Item # RJ31X
Availability
947
Price Table
Quantity Price
1 - 24 $7.71
25 - 49 $6.93
50 - 99 $6.16
100 + Call Us
Add to Cart

Description

Add a telephone port quickly and easily with L-com's economical surface mount boxes. Each box features a built-in RJ11, RJ12, or RJ45 jack. Simple screw terminals make installation quick and easy. Jacks are USOC color-coded for compatibility with standard telephone systems. Each box includes screws and double sided adhesive tape for mounting to virtually any surface. Larger volume quotations are available; Contact us today!

Features
  • RJ11, RJ12, or RJ45 surface or wall mounted telephone jacks
  • Simple screw terminals make installation quick and easy
  • Jacks are USOC color-coded for compatibility with standard telephone systems
  • Includes screws and double sided adhesive tape for mounting to virtually any surface
  • Larger volume quotations are available; Contact us today!
Application
  • Telecommunications
  • USOC
  • Voice applications
  • Premise wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov