OCC Category 5E Keystone Jack 110/RJ45 EIA568A/B Blue

Item # MK110C5E-BLU
Availability
62
Price Table
Quantity Price
1 - 24 $3.29
25 - 49 $3.13
50 - 99 $2.96
100 + Call Us
Add to Cart

Description

L-com's keystone Category 5E 110 punch down style connectors offer an elegant choice for 110 punch down style connections. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. Additionally, L-com offers a selection of jack colors to fit applications where color coding is required. Order online today!

Features
  • Available in Black, Blue, Green, Gray, Ivory, Orange, Red, Bright White, Office White and Yellow
  • RJ45 Keystone Category 5E jacks with 110 punch style connectors
  • Snap in keystone jack is fast and easy to install
  • Standard 110 IDC style termination on the back allowing for quick termination
Application
  • LAN
  • 10/100TX
  • Ethernet
  • Premise wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories