Panel Mount Category 5e Shielded Keystone Jack Tool-less w/ PoE+ Compliance

Item # ECFRJTLC5ES-POE
Availability
423
Price Table
Quantity Price
1 - 24 $1.00
25 - 49 $0.90
50 - 99 $0.80
100 + Call Us
Add to Cart

Description

These unique Category 5e panel mount RJ45 connector kits solve the problem of mounting category rated jacks into racks or panels that are too thick for standard keystone style systems while maintaining the latest in Ethernet technologies. These connectors feature a unique tool-less termination on the back allowing for quick termination of cables. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects and an innovative built-in dust shutter protects the RJ45 jack. Shielded versions are 360° shielded to reduce EMI/RFI noise and minimize alien crosstalk. These parts are fully compliant with PoE+ 802.3 AT standards. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Parts are packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat 5e jack. Bulk discounts are available.

Features
  • Packaged as a kit to allow for termination before installing onto a rack or panel
  • RJ45 (8x8) Keystone jack with tool-less termination; Panel mount design for racks or panels over .062" thickness
  • Category 5e rated
  • Integrated dust shutter protects RJ45 jack and rear gate prevents accidental disconnects
  • PoE+ IEEE 802.3AT rated and recommended for 22-24AWG solid conductors
Application
  • IEEE 802.3 AT (PoE+) and IEC 60512-99-001 mating and un-mating under electric load compliance
  • LAN
  • 10/100/1000 applications
  • Ethernet
  • Premise wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov