To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG58 and RG59 Die Set, use for BNCs and TNCs .068, .213 and .255 hex

The HTS2100 crimp tool accepts a variety of dies that allow it to crimp modular or coaxial terminations. This top of the line tool is more compact than competitors' models allowing easier crimping ability for people with smaller hands. Molded grips and carbon steel frame is conservatively rated at 50,000+ crimps.

Features
  • Carbon steel frame for high use applications
  • Compact design provides ease of use
  • Crimp connections for both modular and coaxial cables
  • Molded grips for operator comfort
  • Separately sold dies cover many common coaxial and modular cable sizes
Application
  • Cable installation
  • Cable assembly
  • Cable repair

SKU HTS2100-51
QTY available 2
Quantity Price
1 - 24 $41.86
25 - 49 $40.19
50 - 99 $38.93
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $41.86

Key Specifications

Key Specifications