To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RJ45 Jack Termination Block, Shielded

The RJ45FTJ is a slim, low profile breakout board for an RJ45 (8x8) jack (female) to screw terminals. The breakout board brings all 8 signal pins plus shield out to screw terminal blocks for easy termination or field wiring. This allows quick and simple connections for prototypes, field wiring or permanent installations. Angle brackets provide an easy way to panel mount the block if desired and holes drilled in the PCB provide a convenient way to anchor the unit and/or tie wrap wires to the edge of the PCB. The block's compact design takes up a minimal area thus allowing for multiple connections in a small area. Contact us with your applications today.

Features
  • RJ45 (8x8) female connector to terminal block with screw down terminals includes 8 lines plus shield; Termination block is not intended for Category rated Ethernet applications
  • Can be panel mounted with standard #4-40 screws (not included)
  • Easy to read marking making proper termination virtually foolproof
  • Anchor and wire wrap holes available on rear of PCB
  • Screw terminals will accommodate wire sizes from 16AWG to 26AWG and provides reliable electrical connections without requiring special tools
Application
  • Field Termination or repair
  • Production or prototype wiring
  • Device management
  • RJ45 pass-through
  • Telco networks

SKU RJ45FTJ
QTY available 258
Quantity Price
1 - 24 $15.79
25 - 49 $15.00
50 - 99 $14.21
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.79

Key Specifications

Key Specifications