To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 20.0 ft

Item # TRD815SPL-20
Availability
2,827
Price Table
Quantity Price
1 - 24 $85.99
25 - 49 $81.69
50 - 99 $77.39
100 + Call Us
Add to Cart

Description

Designed for environments where PVC's combustive toxicity is restricted, L-com's shielded plenum Ethernet cables provide the ideal alternative. Featuring all-metal-body RJ45 connectors and aluminized polyester shielded cable with drain wire, these assemblies are designed to protect against EMI/RFI while maintaining high performance data transmission characteristics. These unique cable assemblies feature an easy to depress "shark fin" snagless molded boot that makes connecting your cables easier. Ensure the protection of your investment by utilizing these L-com exclusive shielded plenum cables. Custom lengths and quantity pricing available. Talk to us about your project today!

Features
  • Plenum (CMP) jacketed shielded Ethernet cable, fire retardant for building code compliance
  • Aluminized polyester shield for protection from EMI
  • Plenum CMP rated jacket to protect the spread of fire
  • Category 5E rated for high-speed network performance
  • Stock lengths up to 300 ft for direct runs to equipment
Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories