To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com offers an extensive line of shielded Cat5e Ethernet cables featuring OFNR, LSZH, double shielded, and Hi-flex oil resistant styles. Our extensive line of shielded Cat5e Ethernet cables are ideal for applications where electromagnetic interference (EMI) and radio frequency interference (RFI) are prevalent. L-com's shielded cat5e cables offer a variety of features, including being OFNR (Outdoor-rated Fire-resistant) jacket for use in harsh environments LSZH (Low Smoke Zero Halogen) jacket for fire safety, Double shielding for added protection against EMI and RFI and Hi-flex oil resistant construction for use in industrial applications.

Our shielded Cat5e Ethernet cables are available in a variety of lengths and styles, including patch cords, bulk cables, and custom assemblies. Here are some of the benefits of using shielded Cat5e Ethernet cables:

  • Improved performance in noisy environments
  • Reduced risk of interference from other electrical devices
  • Increased reliability and durability
  • Compliance with fire safety regulations

Here are some additional details about the shielded Cat5e Ethernet cables offered by L-com:

  • The cables are made with 24 AWG or 26 AWG stranded copper conductors for flexibility and durability.
  • The conductors are twisted in pairs to reduce crosstalk and interference.
  • The cables are shielded with a foil wrap and a braided metal shield to protect against EMI and RFI.
  • The cables are available with a variety of jacket materials, including PVC, LSZH, and OFNR.
  • The cables are available in a variety of lengths, from 1 foot to 1000 feet.


If you are not sure which shielded Cat5e Ethernet cable is right for your application, please contact L-com for assistance. Order your shielded cat5e cables now and receive same business day shipping!