Shielded Modular Adapter, DB25 Female / Dual RJ45 (8x8) Jacks

Item # RA2588FS
Availability
637
Price Table
Quantity Price
1 - 24 $49.59
25 - 49 $47.11
50 - 99 $44.63
100 + Call Us
Add to Cart

Description

L-com's exclusive new line of shielded modular to D-sub adapters utilize dual RJ45 (8x8) jacks to a single male or female DB25. Each unit is programmable to your needs by simply inserting the prepared flying leads into the appropriate positions and snapping the connectors into place. This saves time and space by using two RJ45 (8x8) jacks with one DB25 eliminating the need for multiple adapters. The fully shielded RJ connectors and internal box protects signal from EMI/RFI interference. These kits are perfect for field technicians who must determine wiring needs, or to use temporarily while waiting for a permanent cable assembly. Simplify your serial data connections today.

Features
  • Typically used to convert serial D-Sub data connections to modular RJ style jacks
  • Fully shielded, die-cast, nickel plated housing protects against EMI/RFI
  • 50 micro inches gold plating for reliable connections on RJ45 (8x8) jacks
  • Long, slotted thumbscrews for easy access and attachment
  • Factory crimped leads snap into place quickly for field installation (once inserted fully, an insertion/extraction tool such as TDT is recommended to remove the leads)
Application
  • Telecom/D-Sub conversion
  • Factory Automation
  • EMI/RFI rich environments
  • RS-232/RS-485
  • Data networking


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov