To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Shielded Modular Adapter, DB25 Male / Dual RJ45 (8x8) Jacks

L-com's exclusive new line of shielded modular to D-sub adapters utilize dual RJ45 (8x8) jacks to a single male or female DB25. Each unit is programmable to your needs by simply inserting the prepared flying leads into the appropriate positions and snapping the connectors into place. This saves time and space by using two RJ45 (8x8) jacks with one DB25 eliminating the need for multiple adapters. The fully shielded RJ connectors and internal box protects signal from EMI/RFI interference. These kits are perfect for field technicians who must determine wiring needs, or to use temporarily while waiting for a permanent cable assembly. Simplify your serial data connections today.

Features
  • Typically used to convert serial D-Sub data connections to modular RJ style jacks
  • Fully shielded, die-cast, nickel plated housing protects against EMI/RFI
  • 50 micro inches gold plating for reliable connections on RJ45 (8x8) jacks
  • Long, slotted thumbscrews for easy access and attachment
  • Factory crimped leads snap into place quickly for field installation (once inserted fully, an insertion/extraction tool such as TDT is recommended to remove the leads)
Application
  • Telecom/D-Sub conversion
  • Factory Automation
  • EMI/RFI rich environments
  • RS-232/RS-485
  • Data networking

SKU RA2588MS
QTY available 15
Quantity Price
1 - 24 $44.99
25 - 49 $42.74
50 - 99 $40.49
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $44.99

Key Specifications

Key Specifications