Surface Mount Box for 1 Keystone Insert White

Item # SMB01K-WT
Availability
218
Price Table
Quantity Price
1 - 24 $4.03
25 - 49 $3.63
50 - 99 $3.22
100 + Call Us
Add to Cart

Description

Custom design your own surface mount box with L-com's economical keystone surface mountable boxes. One port style is available in white or ivory and supports keystone style modular jacks. Designed to mount on a wall or other surface area this surface mount box comes ready with screws and double sided adhesive tape for mounting to virtually any surface. Larger volume quotations are available; Contact us today!

Features
  • Includes screws and double sided adhesive tape for mounting
  • Larger volume quotations are available; Contact us today!
  • Available in Ivory or White to fit with any décor
  • Keystone surface mount boxes for adding an Ethernet or telephone ports
  • Supports keystone style connectors for quick and easy installation, MJS series keystone recommended
Application
  • Telecommunications
  • LAN
  • Premise wiring
  • Voice/Data


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov