To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

EtherWAN Commercial Ethernet Fiber Switch 8-10/100FX Ports (15Km)

EtherWAN's EX1608SFC8-15 un-managed fiber switch offers 8 dedicated 10/100Base-FX SC fiber ports for dedicated fiber connectivity to existing switches or desktops. Each SC fiber port is capable of send data up to 15Km.

Features
  • Built-in AC power supply
  • Optional Rack Mount Kit Sold Separately
  • Compact size with full 8 10/100BaseFX SC Fiber Ports (15Km)
  • Fiber Connectivity for Security and overcoming distance limitations
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer
Application
  • Data Centers
  • Enterprise Networking
  • LAN
  • Commercial Ethernet
  • Fiber

SKU EW-EX1608SFC8-15
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications