To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

EtherWAN Industrial Ethernet Switch 5-10/100TX Ports

Item # EW-EX42005-00-1-A
Availability
5
Price Table
Quantity Price
1 - 9 $143.99
10 - 24 $141.11
25 - 99 $138.23
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

The EX42000 series compact Fast Ethernet Switches are equipped with 10/100Base-TX RJ45 ports and Multimode or Single mode fiber uplink ports (EW-420141A and EW-420142A). By using standard auto-negotiation and the inclusion of auto-MDIX, EtherWAN provides a cost-effective way of integrating legacy 10Mbps networks with 100Mbps Fast Ethernet networks. The TX ports auto-negotiate for 10/100Mbps speed and auto-detect Full or Half-duplex mode. EX42000 series Switches can be DIN-Rail mounted and are equipped with terminal block power inputs.

Features
  • Built in DIN Rail mounting brackets allow for easy addition to an existing rail
  • Used to network Ethernet IP devices in harsh environments
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer
Application
  • Factory Automation
  • Industrial Ethernet
  • Process Automation
  • TMS (Traffic Management Systems)


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov