To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Planet 16 Port 10/100 Fast Ethernet Switch

The SWTC-PT1601 is a high performance Ethernet switch which features 16 10/100Base TX Ethernet ports that support MDI/ MDIX auto-detection, auto-negotiation as well as full and half duplex operation. This switch can be used to connect up to 16 PC’s or Ethernet devices for file and resource sharing. The high performance store and forward filtering and switching function ensures corrupt packets are not propagated through the network. Includes rack mount ears and a manufacturers 3-year warranty. Large Project volume pricing is available. Contact us today for details!

Features
  • Used to connect 10/100 Ethernet devices for file and resource sharing
Application
  • Resource sharing
  • LAN
  • SOHO
  • Enterprise Networking

SKU SWTC-PT1601
QTY available 28
Quantity Price
1 - 24 $90.99
25 - 49 $86.44
50 - 99 $81.89
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $90.99

Key Specifications

Key Specifications