Planet 24 Port 10/100/1000 RJ45 Ethernet Switch

Item # GSW-2401
Availability
Call Us
Price Table
Quantity Price
1 - 9 $187.99
10 - 24 $180.47
25 - 99 $172.95
100 + Call Us
Add to Cart

Description

The Planet GSW-1601 and GSW-2401 provide 16 and 24 RJ-45 10/100/1000Mbps ports for high-speed Ethernet network connectivity. The GSW switches can automatically identify and determine the correct transmission speed and half / full duplex mode of the attached devices with its Gigabit ports. Additionally, these robust switches support 9K jumbo frames allowing extremely large amounts of data transmission in a secure topology linking to a backbone or to high-power servers. Order online today!

Features
  • Auto-Negotiation, automatically senses connected devices speed, no configuration needed
  • Plug and Play, no software or manual configuration needed
  • Rack mount ears included for mounting to a 19" equipment rack
  • Used to connect 10/100/1000 Ethernet devices for file and resource sharing
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer
Application
  • IP
  • LAN
  • Ethernet
  • SMB


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov