To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Planet 24 Port 10/100 Fast Ethernet Switch

The 24 port 10/100Mbps SWTC-PT2401 Ethernet switch is the perfect high-density switching solution for today's high performance Ethernet networks. The SWTC-PT2402 features 24 10/100Base TX ports that support half and full duplex operation as well as auto-negotiation. The store and forward switching engine enables the SWTC-PT2401 to boost bandwidth by eliminating unnecessary traffic and bad packets thus relieving network congestion. Includes rack mount ears and a manufacturers 3-year warranty. Order Online!

Features
  • Used to connect 10/100 Ethernet devices for file and resource sharing
  • Rack mount ears included for mounting to a 19" equipment rack
  • Auto-Negotiation, automatically senses connected devices speed, no configuration needed
  • Plug and Play , no software or manual configuration needed
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • Resource sharing
  • LAN
  • SOHO
  • Enterprise Networking

SKU SWTC-PT2401
QTY available Call us
Quantity Price
1 - 9 $121.99
10 - 24 $117.11
25 - 99 $112.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $121.99

Key Specifications

Key Specifications