To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Planet 5 Port 10/100 Desktop Ethernet Switch (Plastic Case)

The SW series Ethernet switches from Planet Technology provide cost-conscious businesses and home users with the foundation of an integrated system for small-office / home-office networking. These economical 10/100 switches are perfect for smaller networks of 10 to 50 users. These easy to install plug and play switches feature easy to read LEDs for monitoring network connectivity and packet flow. Order online today!

Features
  • Plug and Play, no software or manual configuration needed
  • Auto-Negotiation, automatically senses connected devices speed, no configuration needed
  • Easy to read LEDs provide at a glance system monitoring
  • Used to connect 10/100 Ethernet devices for file and resource sharing
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • Ethernet
  • 10/100TX
  • LAN
  • SOHO

SKU SW-504
QTY available 7
Quantity Price
1 - 24 $14.39
25 - 49 $13.81
50 - 99 $13.38
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $14.39

Key Specifications

Key Specifications