Voice Grade Keystone IDC Jack, RJ45 (8x8)

Item # EC1107B-8C
Availability
2,779
Price Table
Quantity Price
1 - 24 $3.33
25 - 49 $3.16
50 - 99 $3.00
100 + Call Us
Add to Cart

Description

Eliminate the need for tools with L-com's Tool-less Keystone Modular jacks. Each jack features IDC style contacts that do not require the usage of a special punch tool. Just lace the wires into the jack and close it for a finished termination. Featuring a standard keystone style housing, these jacks are ready to be snapped into standard wall plates and rack panels. The color-coded terminals make wiring easy. Save time on your next project with L-com's Tool-less Keystone jacks.

Features
  • Tool-less design makes installation fast with no special tools
  • Voice Grade RJ11, RJ12, and RJ45 Keystone jacks with tool-less termination
  • Available in RJ11, RJ12, or Rj45 styles
  • Color-coded terminals make wiring easy
  • IDC contacts insure proper cable termination
Application
  • Premise wiring
  • Voice applications
  • Telephony


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov