To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Wall Plate Mounting Bracket for Class 2 Wiring, Dual Gang

Mount single or double gang wall plates at any convenient wallboard location without installing a full electrical box with L-com's Wall Plate Mounting Bracket. There is no need for traditional metal boxes which inhibit the installation of coaxial and data cables. Make use of the complete wall cavity to hold excess cable and avoid sharp bends. With universally spaced threaded holes, these brackets accept any standard single or double gang wall plate. Large quantity pricing for installation contractors is available upon request.

Features
  • Wall Plate Mounting Bracket for mounting single or double gang wall plates in wallboard
  • Make use of the complete wall cavity to hold excess cable
  • Universally spaced threaded holes accept any standard single or double gang wall plate
  • Holes sizes are 2-1/8" x 3-5/8" (single gang) or 3-7/8" x 3-5/8" (double gang)
  • Larger volume quotations are available; Contact us today!
Application
  • Premise wiring
  • LAN
  • Telecommunications
  • Network installation

SKU WPMB2
QTY available 204
Quantity Price
1 - 24 $2.13
25 - 49 $1.92
50 - 99 $1.70
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $2.13

Key Specifications

Key Specifications