FAKRA Jack Connector Crimp/Solder Attachment for RG188-DS, RG316-DS, Black Color

Item # LCCN45176
Availability
3
Price Table
Quantity Price
1 - 24 $7.99
25 - 49 $7.59
50 - 99 $7.19
100 + Call Us
Add to Cart

Description

L-com's LCCN45176 FAKRA jack right angle connector with crimp/solder attachment for RG174, RG316, RG188, .100 inch, and LMR-100 is part of our full line of RF components available for same-day shipping. Our FAKRA jack connector operates up to a maximum frequency of 4 GHz and offers good VSWR of 1.5:1. Its right angle body geometry allows for easier connections in tight spaces. Our FAKRA jack right angle connector LCCN45176 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 4 GHz
  • Good VSWR of 1.3:1
  • Gold Plated Phosphor Bronze Contact
Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Automotive