1 Meter Interval 12 count OM4 50/125 Bulk Breakout Cable, 2mm Sub Units

Item # FOBOM4IB12-M
Availability
Call Us
Price Table
Quantity Price
1 + $33.29
Add to Cart

Description

This revolutionary OM4 50/125 Multimode cable is capable of handling up to 100 Gigabits of throughput! These cables are constructed from the highest quality silica and are 100% factory tested. Using this breakout cable is a great way to future proof today's cable installations for tomorrow's applications. Typically 100 Gigabit applications are run on 9/125 Single Mode fiber, which require costly single mode transceivers. By utilizing the FOBOM4B series cables, you can implement low cost multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. 153 Meter Minimum Order. Contact us today for large project volume discounts.

Features
  • Compatible with all standard fiber optic connectors
  • Individual Fiber Jackets OD 2.0mm
  • Indoor/Outdoor rated jacket used for connecting multiple fiber connections within or between buildings
  • OFNP jacket complies with stringent building codes
  • Tight buffered coating provides environmental and mechanical protection
Application
  • FTTX
  • High EMI/RFI environments
  • LAN backbone
  • Security


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories