To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1 Meter Interval 9/125 Bend Insensitive 12 Count Breakout Bulk Cable, 2.5mm Sub Units

Bend insensitive fiber cable offers greater flexibility in demanding environments than traditional fiber cable. It is typically used in data centers or any space constrained area where tight bends and flexibility are required. Available in singlemode simplex, duplex, and 6 & 12 count breakout options. Other configurations of bend insensitive fiber cable will be considered upon request.

Features
  • 9/125 singlemode 12 count breakout bulk cable
  • Compatible with all standard fiber optic connectors
  • Individual Fiber Jackets OD 2.5mm
  • Superior bend performance with negligible loss dB loss at very small bend radii
  • Ideal for data centers or any space constrained environment

SKU FOBBISNGB12-M
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications