To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1 Meter Interval 9/125 Bend Insensitive Duplex Bulk Cable, 3mm Cable OD

Bend insensitive fiber cable offers greater flexibility in demanding environments than traditional fiber cable. It is typically used in data centers or any space constrained area where tight bends and flexibility are required. Available in singlemode simplex, duplex, and 6 & 12 count breakout options. Other configurations of bend insensitive fiber cable will be considered upon request.

Features
  • Compatible with all standard fiber optic connectors
  • Jacket OD 3.0mm
  • Superior bend performance with negligible loss dB loss at very small bend radii
  • Duplex 9/125 single mode bulk cable
  • Ideal for data centers or any space constrained environment

SKU FOBBISNGDX-M
QTY available Call us
Quantity Price
1 + $3.35

All Prices are in US Dollars and do not include duties

Price $3.35

Key Specifications

Key Specifications