To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1 Meter Interval OM2 50/125 Bulk Zipcord, 3mm Cable OD

This flexible yet durable bulk fiber cable is perfect for building your own Multimode or Singlemode fiber patch cables. This series features a duplex jacket and dual fibers as well as an OFNR rated jacket. There are five styles to choose from OM1 62.5/125, OM2 50/125, OM3, 10Gigabit 50/125, OM4, 100Gigabit 50/125 and 9/125 singlemode. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts.

Features
  • OFNR jacket complies with stringent building codes
  • Tight buffered coating provides environmental and mechanical protection
  • Compatible with all standard fiber optic connectors
  • Great for building fiber optic patch cables
  • Jacket OD 3.0mm
Application
  • LAN backbone
  • Security
  • FTTX
  • High EMI/RFI environments

SKU FOB500Z-M
QTY available 593
Quantity Price
1 + $1.69

All Prices are in US Dollars and do not include duties

Price $1.69

Key Specifications

Key Specifications