To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3xMPO8 w/ pins to 2xMPO12 w/ pins, OM5 50/125um Multimode, ONFR Jacket, Lime Green, 10 meter

These L-com multi-fiber conversion cables enable network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. A push-pull design is utilized for easy mating and removal. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • 3xMPO8 to 2xMPO12 conversion cable for link aggregation and fiber strand optimization
  • Used to connect equipment that utilizes MPO style connectors and OM5 50/125 Multimode cabling for aggregation of links
  • OFNR (Riser Rated) Jacket complies with strict building codes
Application
  • Link Aggregation
  • Data Centers/Enterprise Networking
  • Ethernet
  • Fiber Optimization
  • Server connectivity

SKU MPM308-MPM212OM5R-10
QTY available 7
Quantity Price
1 - 4 $222.27
5 - 9 $213.38
10 - 24 $204.49
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $222.27

Key Specifications

Key Specifications