9/125 900um Fiber Pigtail LC, 1.0m, 12 Pack

Item # FPT9SNG-LC-12PK-1
Availability
82
Price Table
Quantity Price
1 - 24 $89.99
25 - 49 $80.99
50 - 99 $71.99
100 + Call Us
Add to Cart

Description

L-com's 9/125 Simplex Singlemode fiber optic pigtails provide a fast way to make factory terminations in the field. Factory terminated pigtails can easily be fusion or mechanically spliced to an existing fiber line. Featuring LC style connectors, these pigtails are sold in a convenient 12 pack featuring all 12 standard fiber colors. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • 12 pack contains one pigtail each of the following colors: black, orange, yellow, gray, blue, green, aqua, brown, red, white, violet and rose
  • Used to connect patch panels and/or network devices that utilize LC style connectors and require 900um, 9/125 Singlemode cabling
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Stock lengths are 1, 2 and 3 meters
Application
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones
  • Server Farms
  • WAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov