To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

9/125, Single mode Duplex Bend Insensitive Fiber Cable, SC / SC, 10.0m

Bend insensitive fiber cable offers greater flexibility in demanding environments than traditional fiber cable. Bend insensitive fiber is typically used in data centers or any space constrained area where tight bends and flexibility are required. Cable assemblies are offered with SC connectors on both ends in lengths of 1, 5, 10 and 50 meters. Custom cable assemblies will be made in 2-3 days with no minimum requirements.

Features
  • Used to connect patch panels and/or network devices that utilize SC style connectors and require 9/125 single mode cabling
  • Bend insensitive fiber provides superior bend performance with negligible dB loss at very small bend radii
  • Ideal for data centers, patch panels or any space constrained area where tight bends and flexibility are required
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Available in lengths of 1, 5, 10 & 50 meters. Custom lengths and configurations can be made upon request.
Application
  • 10 Gig Ethernet
  • Server Farms
  • Network Backbones
  • FTTX
  • WAN

SKU SFODBISC-10
QTY available 91
Quantity Price
1 - 9 $115.99
10 - 24 $106.71
25 - 99 $97.43
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $115.99

Key Specifications

Key Specifications