9/125, Single mode Duplex Bend Insensitive Fiber Cable, SC / SC, 5.0m

Item # SFODBISC-05
Availability
201
Price Table
Quantity Price
1 - 9 $116.99
10 - 24 $107.63
25 - 99 $98.27
100 + Call Us
Add to Cart

Description

Bend insensitive fiber cable offers greater flexibility in demanding environments than traditional fiber cable. Bend insensitive fiber is typically used in data centers or any space constrained area where tight bends and flexibility are required. Cable assemblies are offered with SC connectors on both ends in lengths of 1, 5, 10 and 50 meters. Custom cable assemblies will be made in 2-3 days with no minimum requirements.

Features
  • Used to connect patch panels and/or network devices that utilize SC style connectors and require 9/125 single mode cabling
  • Bend insensitive fiber provides superior bend performance with negligible dB loss at very small bend radii
  • Ideal for data centers, patch panels or any space constrained area where tight bends and flexibility are required
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Available in lengths of 1, 5, 10 & 50 meters. Custom lengths and configurations can be made upon request.
Application
  • 10 Gig Ethernet
  • Server Farms
  • Network Backbones
  • FTTX
  • WAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov